下载文档 () / 20
动力,因我们而不同*

40071354894

Eaton Outdoor Wall CG-S, IP65, with asymmetrical optics

常用规格

Product Name
Eaton Atlantic LED CG-S Emergency luminaire
Catalog Number
40071354894
Product Length/Depth
303 mm
Product Height
160 mm
Product Width
184 mm
Product Weight
1.3 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 10
Outdoor use compliance
True
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
3 W
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
21.5 mA
Apparent Power At Mains Operation
8.5 VA
Effective power at mains operation
5 W
Power factor
0.59
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Screw connection
Max. system power
5 W
Rated life time L70/B50 at 25 °C
50000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9001
Mounting Method
Wall surface mounted
Material housing
Aluminium
Color housing
Grey
Material cover
Plastic, transparent
Limited surface temperature
True
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK10
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
225 lm
Luminous flux at emergency operation
225 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Luminaire With Limited Surface Temperature, Sign D
True
Luminous flux in standby mode
225 lm
Viewing distance
24 m
Frequency
50/60 Hz
Main connection terminal
Screw connection
Operating voltage - max
240 V
Operating voltage - min
220 V
Luminous flux - max
225 lm
Luminous flux - min
225 lm
Color Of Light Acc. EN 12464-1
Daylight white >5300 K
Color temperature
6500 K
Luminous flux
225 lm
Technology
LED
Application
Acc. EN 1838
Suitable for
Emergency Lighting
Power consumption mains operation - effective power (W)
5 W
Power consumption mains operation - apparent power (VA)
8.5 VA
Rated luminous flux
225 lm
Testing system
CG technology
STAR technology
STAR+ technology
With remote control
No

导出产品规格