下载文档 () / 20
动力,因我们而不同*

40071356731

Eaton GuideLed SL 13021.2 CG-S round recessed mounting luminaire, with symmetric optics for anti-panic or open area lighting, for heights up to 7m, 4000 K LED-Supply and CG-S technology 20 addresses in a plastic enclosure with strain relief

常用规格

Product Name
Eaton GuideLed SL CG-S Emergency luminaire
Catalog Number
40071356731
Product Length/Depth
80 mm
Product Height
44 mm
Product Width
80 mm
Product Weight
0.25 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP41
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
2.2 W
Type of indicator
Not applicable
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
20 mA
Apparent Power At Mains Operation
8 VA
Power factor
0.59
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
LED nominal current at constant current
20 mA
Max. system power
3.9 W
Rated life time L70/B50 at 25 °C
100000 hour
Rated life time L80/B10 at 25 °C
100000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
275 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
RAL
9016
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9016
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Without cover
Pictogram included
No
Built-in Length
80 mm
Built-in Width
80 mm
Built-in height/depth
40 mm
Built-in Diameter
68 mm
Number Of Poles (Numeric)
3
Outer diameter
80 mm
Impact strength
IK03
Rated Luminous Flux Acc. IEC 62722-2-1
320 lm
Luminous flux at emergency operation
320 lm
Color temperature - max
4000 K
Color temperature - min
4000 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
320 lm
Number of lighting heads
1
Viewing distance
32 m
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Product branding
Eaton
Shape
Round
Color temperature
4000 K
Technology
LED
Application
ENEC certified
Suitable for
Emergency Lighting
Power consumption mains operation - apparent power (VA)
8 VA
Testing system
STAR+ technology
Average nominal lifespan
100000 hour
Luminious flux PHIe/PHIn at the end of rated operating time
100 %
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

导出产品规格