下载文档 () / 20
动力,因我们而不同*

40071361085

Eaton Spare Tablet CGLine+ Touchscreen controller

常用规格

Product Name
Eaton CGLine+ SC system spare parts
Catalog Number
40071361085
Product Length/Depth
252 mm
Product Height
38 mm
Product Width
166 mm
Product Weight
0.7 kg
Certifications
CE

产品规格

Suitable for 19 inch rack mounting
No
Product branding
Eaton
Power consumption
13,9

导出产品规格