下载文档 () / 20
动力,因我们而不同*

40071361234

Eaton LP Star Mains feed-in circuits 6.3 AT / 250 V (packaging unit 10 pieces)

常用规格

Product Name
Eaton AT-S+ Central power system
Catalog Number
40071361234
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.1 g
Certifications
CE

产品规格

Product branding
Eaton

导出产品规格