下载文档 () / 20
动力,因我们而不同*

40071361449

LP-STAR Web module CG-S Module for DIN rail mounting, incl. connection without RJ45 patch cable, for retrofitting

常用规格

Product Name
Eaton LP-STAR Central power system
Catalog Number
40071361449
Product Length/Depth
35 mm
Product Height
90 mm
Product Width
31 mm
Product Weight
0.05 kg
Certifications
CE

产品规格

Web module possible
Yes
Nominal battery voltage DC (in) - max
24 V
Power DC (out) - max
1.1 W
Insulation class
3
Degree of protection (IP)
IP20
Product branding
Eaton
Max. Ambient Temperature During Storage - Max
55 °C
Max. Ambient Temperature During Storage - Min
-10 °C
Max. Ambient Temperature During Operation - Max
55 °C
Max. Ambient Temperature During Operation - Min
-10 °C

导出产品规格