下载文档 () / 20
动力,因我们而不同*

40071361540

Eaton DualGuard-S central battery system BCM.1 module Battery control module for component rack installation

常用规格

Product Name
Eaton DualGuard-S central power system AC/DC
Catalog Number
40071361540
Product Length/Depth
17 cm
Product Height
15.5 cm
Product Width
5.5 cm
Product Weight
0.32 kg
Certifications
CE marking

产品规格

Product branding
Eaton
Power consumption
1 W

导出产品规格