下载文档 () / 20
动力,因我们而不同*

40071361654

Eaton DualGuard-S central battery system HMI module 7" SP 7" TFT touch display for door installation

常用规格

Product Name
Eaton DualGuard-S central power system AC/DC
Catalog Number
40071361654
Product Length/Depth
21 cm
Product Height
3.8 cm
Product Width
13.5 cm
Product Weight
700 g
Certifications
CE marking

产品规格

Degree of protection
IP65
Product branding
Eaton

导出产品规格