下载文档 () / 20
动力,因我们而不同*

40071361670

Eaton DualGuard-S Module for DIN rail mounting CEAG 3-PM-IO module with test button

常用规格

Product Name
Eaton DualGuard-S central power system AC/DC
Catalog Number
40071361670
Product Length/Depth
105 mm
Product Height
60 mm
Product Width
85 mm
Product Weight
0.2 kg
Certifications
CE

产品规格

Product branding
Eaton
Function over voltage detection
NO
Function under voltage detection
YES
Phase failure detection
YES
Adjustable delay-on energization time - min
0.5 s
Permitted delay-on energization time - max
0.5 s
Permitted off-delay time - max
0.1 s
Adjustable off-delay time - min
0.1 s
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Number of contacts (normally open contacts)
0
External power supply required
YES
With detachable clamps
NO
Phase sequence monitoring
NO
Phase imbalance monitoring
NO
Voltage type (operating voltage)
AC
Voltage type of supply voltage
DC
Operating voltage at AC, 50 Hz - min
220 V
Operating voltage at AC, 60 Hz - min
220 V
Operating voltage at DC - min
19.2 V
Supply voltage at AC, 50 Hz - max
240 V
Supply voltage at AC, 50 Hz - min
220 V
Supply voltage at AC, 60 Hz - max
240 V
Supply voltage at AC, 60 Hz - min
220 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
19.2 V
Voltage measurement - max
240 V
Voltage measurement - min
220 V
Rated switch current
0 A

导出产品规格