下载文档 () / 20
动力,因我们而不同*

40071362361

Eaton LP-Star-4-36 CG-S

常用规格

Product Name
Eaton LP-STAR Central power system
Catalog Number
40071362361
Product Length/Depth
260 mm
Product Height
730 mm
Product Width
260 mm
Product Weight
48.9 kg
Certifications
CE

产品规格

Maximum number of electric circuits (out)
4
Nominal voltage AC (in)
220 - 240
Nominal Frequency (In)
50/60 Hz
Max. Rated Current AC (In) (If 3 Phase Supply ∑ L1, L2, L3)
5.5 A
Nominal battery voltage DC (in) - max
28.8 V
Nominal battery voltage DC (in) - min
19.2 V
Nominal voltage AC (out) - max
240 V
Nominal voltage AC (out) - min
220 V
Current AC (out) - max
4.7 A
Apparent power AC (out) - max
1080 VA
Nominal voltage DC (out)
220 V
Current DC (out) - max
2.45 A
Power DC (out) - max
540 W
Circuit apparent power (out)
330 W
Insulation class
1
Degree of protection (IP)
IP20
Color housing
RAL 7035
Max. Ambient Temperature During Storage - Max
40 °C
Max. Ambient Temperature During Storage - Min
-20 °C
Max. Ambient Temperature During Operation - Max
35 °C
Max. Ambient Temperature During Operation - Min
-5 °C
Weight (Without Batteries And Modules)
21 kg

导出产品规格