下载文档 () / 20
动力,因我们而不同*

40071689047

Eaton ZB-S Central battery system Spare part Fuse 5.0 AT (6.3 x 32), PU: 10 pcs

常用规格

Product Name
Eaton ZB-S Central power system
Catalog Number
40071689047
Product Length/Depth
65 mm
Product Height
7 mm
Product Width
30 mm
Product Weight
0.026 kg
Certifications
CE

产品规格

Product branding
Eaton

导出产品规格