下载文档 () / 20
动力,因我们而不同*

40071777016

Eaton 46811 LED, Exit sign, 60m, CGLine + technology, Maintained operation, 1h/3h selectable duration, HACCP for food processing areas

常用规格

Product Name
Eaton 60m - 46811 LED SC Emergency Luminaire
Catalog Number
40071777016
Product Length/Depth
654 mm
Product Height
64 mm
Product Width
354 mm
Product Weight
6.428 kg
Certifications
CE

产品规格

Battery voltage
6.4 V
Battery number of cells
2
Battery quality
Lithium-ion
Glow wire test
650 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
35 °C
Protection class
I
Degree of impact resistance (IK)
IK 08
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
11 W
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
57 mA
Nominal current - min
15 mA
Apparent Power At Mains Operation
13 VA
Effective power at mains operation
11 W
Power factor
0.74
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
11 W
Type of control gear
LED operating device current-controlled
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Nominal operation time - min
1 hour
Nominal operation time - max
3 hour
Autonomy
1/3 hours
Mounting Method
Wall surface mounted
Material housing
Steel
Color housing
White
Material cover
Plastic, opal
Labelling type
Acrylic plate
Pictogram included
False
Built-in Length
654 mm
Built-in Width
354 mm
Built-in height/depth
61 mm
Number Of Poles (Numeric)
6
Impact strength
IK08
Kind of luminaire
Exit sign luminaire
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Number of lighting heads
8
Suitable for number of lamps
1
Viewing distance
60 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
CGLine +

导出产品规格