下载文档 () / 20
动力,因我们而不同*

405-M-M

Eaton Thermoplastic surface-mount magnetic contact with terminals - brown - EN50131-2-6 certified - protection grade 1 - environmental class II

常用规格

Product Name
Eaton Plastic surface-mounting magnetic contacts
Catalog Number
405-M-M
Product Length/Depth
60 mm
Product Height
13 mm
Product Width
11 mm
Product Weight
0.019 kg
Certifications
CE marking

产品规格

Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Degree of protection (IP)
Other
Type Of Electric Connection
Other
Color
Brown
Mounting Method
Surface mounting
Sensor height
13 mm
Wireless
NO
With connection cable
NO
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
8016
Wire length connecting cable
0 mm
Width sensor
13.5 mm
Sensor length
60 mm

导出产品规格