下载文档 () / 20
动力,因我们而不同*

40LRC750-SR

40A TRACTION FUSE SPECIAL

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
40LRC750-SR
Product Length/Depth
127 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
160 g
Certifications
CE

产品规格

Amperage Rating
40 A
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse size
20 x 127 mm
Class
Class gR
Clearing (I2T)
5300 at 750 Vdc
Watt losses
9.4 W
Pre arc (I2T)
1800
Rated voltage DC
750 V
Interrupt rating
50 kA at 750 Vdc
Voltage rating
750 V
Fuse type
LRC750

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。