Eaton Crouse-Hinds series rigid/IMC clamp
412

412

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1", Heavy gauge
412 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
412
UPC
784564104120
Product Length/Depth
1.85 in
Product Height
1.04 in
Product Width
1.35 in
Product Weight
0.063 lb
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.