下载文档 () / 20
动力,因我们而不同*

42-5949

7.5 KVA AUXILIARY XFMR CORE-COIL 3PH 356/320-208Y/120

常用规格

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
42-5949
UPC
786680131257
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Recognized
UL Listed

产品规格

Special features
Core-coil
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
7.50 kVA
Phase
Three-phase
Primary voltage
356/320 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Application
Inverter
Frame
CT15J115
Insulation
220 °C
Tap size
None
Wiring connection
266AS

导出产品规格