下载文档 () / 20
动力,因我们而不同*

420-4BP-125

Eaton Crouse-Hinds series Pauluhn 261/262 plug, 20A, Four-wire, three-pole, Metal, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 plug
Catalog Number
420-4BP-125
UPC
662276382510
Product Length/Depth
3.38 in
Product Height
2 in
Product Width
2 in
Product Weight
0.8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Four-wire, three-pole
Material
Metal

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。