下载文档 () / 20
动力,因我们而不同*

423612 RHC

Eaton B-Line series Type 3/3R panel enclosures, 42" height, 12" length, 36" width, NEMA 3R, Hinged cover, RHC enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
423612 RHC
UPC
782051373059
Product Length/Depth
12 in
Product Height
42 in
Product Width
36 in
Product Weight
129.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood,plated screws,piano hinge with s.s. pin
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
RHC enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
External mounting feet

导出产品规格