下载文档 () / 20
动力,因我们而不同*

43T-G10-115-S

Eaton Wheelock 43T vibrating bell, vibrating, gray, 10", 115 VAC, indoor/outdoor mounting options available

常用规格

Product Name
Eaton Wheelock 43T vibrating bell
Catalog Number
43T-G10-115-S
UPC
786697036934
Product Length/Depth
2.4 in
Product Height
10 in
Product Width
10 in
Product Weight
1.91 lb
Certifications
UL

产品规格

Compliance and standards
FM
ULC
CSFM
UL
BFP
Mounting Method
Wall
Housing color
Gray
Housing material
Aluminum with textured enamel finish
Shell size
10 inches
Voltage
115 V
Current
0.085
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling

导出产品规格