下载文档 () / 20
动力,因我们而不同*

44 FTFGV

Eaton B-Line series wireway telescoping fitting, Lay-in, Wireway telescoping fitting, NEMA 1, Galvanized steel, 4" X 4"

常用规格

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
44 FTFGV
UPC
782051006346
Product Length/Depth
12 in
Product Height
4.25 in
Product Width
8.36 in
Product Weight
3.662 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Galvanized steel
Degree of protection
1
Type
Wireway telescoping fitting
Wiring method
Lay in

导出产品规格