下载文档 () / 20
动力,因我们而不同*

44 LTXGV

Eaton B-Line series wireway cross fitting, Lay-in, Wireway cross fitting, NEMA 1 rated, Galvanized steel, 4" X 4"

常用规格

Product Name
Eaton B-Line series wireway cross fitting
Catalog Number
44 LTXGV
UPC
782051134827
Product Length/Depth
6 in
Product Height
4 in
Product Width
4 in
Product Weight
2.56 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Galvanized steel
Degree of protection
1
Type
Wireway cross fitting
Wiring method
Lay in

导出产品规格