下载文档 () / 20
动力,因我们而不同*

443-4XSLC

Eaton B-Line series JIC panel enclosure, 4" height, 3" length, 4" width, NEMA 4X, Screw cover, 4XSLC enclosure, Wall mount, Small single door, External mounting feet, 304 stainless steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
443-4XSLC
UPC
782051700824
Product Length/Depth
3 in
Product Height
4 in
Product Width
4 in
Product Weight
2.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Screw
Wall thickness
16 gauge
Model
4XSLC enclosure
Mounting method
Wall
Mounting hole details
External mounting feet

导出产品规格