下载文档 () / 20
动力,因我们而不同*

450NHFF3BI-400

Eaton Fuse-link, LV, 450 A, AC 400 V, NH3, gFF, IEC, dual indicator, insulated gripping lugs

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
450NHFF3BI-400
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71 mm
Product Weight
904 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
450 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gFF
Fuse type
Square body with knife blade contact
Utilization category
gFF(full-range, extra fast operation)
Color
None
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
46 W
Connection
Blade end
Construction
NH3
Construction size
NH3
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
industrial
Fuse system (according to IEC 60269)
Fuse system A
Rated switching capacity AC
120 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。