知识搜索
下载文档 () / 20
动力,因我们而不同*

460SCP

Eaton Crouse-Hinds series EMT set screw slip coupling, Zinc plated steel, Site window, 1/2", EMT to EMT

常用规格

Product Name
Eaton Crouse-Hinds series EMT set screw slip coupling
Catalog Number
460SCP
UPC
662277143578
Product Length/Depth
1.57 in
Product Height
0.73 in
Product Width
0.73 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
1/2"
Material
Zinc plated steel
Special features
Site window

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。