知识搜索
下载文档 () / 20
动力,因我们而不同*

466ORANGE

Eaton Crouse-Hinds series EMT set screw type coupling, Orange, EMT, Zinc plated steel, Four tightening screws, 2-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
466ORANGE
UPC
662277062565
Product Length/Depth
4 in
Product Height
2.93 in
Product Width
2.93 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
2-1/2"
Color
Orange
Material
Zinc plated steel
Special features
Four tightening screws

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。