| Product Name |
Eaton B-Line series imperial cable tray and ladder
|
| Catalog Number |
46A09-24-240
|
| UPC |
781011245122
|
| Product Length/Depth |
240 in
|
| Product Height |
6.19 in
|
| Product Width |
24 in
|
| Product Weight |
57.194 lb
|
| Certifications |
CE
CSA UL Classified |
| Material |
Aluminum
|
| Type |
Straight section series 46
|
| Rung spacing |
9 in
|