下载文档 () / 20
动力,因我们而不同*

46TB12

Eaton Bussmann series medium voltage expulsion fuse, 46KV 12AMP EXPULSION LINK, Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics, No removable buttonhead, Green, 787 mm, 46 Kv

常用规格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TB12
Product Length/Depth
19 mm
Product Height
787 mm
Product Width
19 mm
Product Weight
26.36 g
Compliances
ANSI C37.42

产品规格

Amperage Rating
12 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Release characteristic
T
Standard
ANSI
Type of termination
No removable buttonhead
Color
Green
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。