下载文档 () / 20
动力,因我们而不同*

46TB30

Expulsion fuse-link, medium voltage, 30 A, AC 46 kV, 787 mm, ANSI, T slow, style B termination

常用规格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TB30
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
55.64 g
Certifications
ANSI/IEEE Std C37.42

产品规格

Amperage Rating
30 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。