知识搜索
下载文档 () / 20
动力,因我们而不同*

470G

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Sheet steel, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
470G
UPC
782274194530
Product Length/Depth
2.19 in
Product Height
5.5 in
Product Width
0.84 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Sheet steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。