| Product Name |
Eaton Conventional call point
|
| Catalog Number |
4931110FUL-0275
|
| Product Length/Depth |
53 mm
|
| Product Height |
87 mm
|
| Product Width |
87 mm
|
| Product Weight |
0.19 kg
|
| Certifications |
Not Applicable
|
| Type of messaging |
Extinction (yellow)
|
| Color |
Yellow
|
| Number Of Poles |
1
|
| Material |
Plastic
|
| Degree of protection (IP) |
IP24
|
| Addressing mode |
Hard addressing
|
| Alarm current - max |
3000 mA
|
| Alarm current - min |
0 mA
|
| Humidity (Non Condensing) - Max |
95 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
55 °C
|
| Operating temperature - min |
-10 °C
|
| Resettable |
Yes
|
| Standby current |
0
|
| System typology |
Conventional (Non-addressable)
|
| Product branding |
Eaton
|
| Construction material |
ABS/FR
|
| Cable entry |
Rear
|
| Mounting position |
Wall (weatherproof)
Wall surface (internal) |
| System wiring |
0.28 mm - 2.5 mm
|