知识搜索
下载文档 () / 20
动力,因我们而不同*

497 1

Eaton Crouse-Hinds series EMT strap, Galvanized steel, 1/2", Two hole

常用规格

Product Name
Eaton Crouse-Hinds series EMT strap
Catalog Number
497 1
UPC
784564149718
Product Length/Depth
1.48 in
Product Height
0.88 in
Product Width
0.93 in
Product Weight
0.006 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Type
Two hole
Trade size
1/2"
Material
Galvanized steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。