下载文档 () / 20
动力,因我们而不同*

4A-06-30VO48

Eaton B-Line series vertical outside bend, 4" H x 29.5980" W x 6" L, Aluminum, 48" radius, 30° angle

常用规格

Product Name
Eaton B-Line series vertical outside bend
Catalog Number
4A-06-30VO48
UPC
781011152628
Product Length/Depth
29.598 in
Product Height
4 in
Product Width
6 in
Product Weight
6.918 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 vertical outside bend
Angle
30°
Radius
48 in

导出产品规格