下载文档 () / 20
动力,因我们而不同*

4A-06-45HB12

Eaton B-Line series horizontal bend, 4" H x 15.75" W x 6" L, Aluminum, 12" radius, 45° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-06-45HB12
UPC
781011152390
Product Length/Depth
15.75 in
Product Height
4 in
Product Width
6 in
Product Weight
3.191 lb
Certifications
CE
UL Classified
CSA

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
12 in

导出产品规格