下载文档 () / 20
动力,因我们而不同*

4A-06-VT12

Eaton B-Line series vertical tee, 4" H x 15" W x 6" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series vertical tee
Catalog Number
4A-06-VT12
UPC
781011152925
Product Length/Depth
15 in
Product Height
4 in
Product Width
6 in
Product Weight
9.5 lb
Certifications
CE
UL Classified
CSA

产品规格

Material
Aluminum
Type
Series 2-5 vertical tee down
Radius
12 in

导出产品规格