下载文档 () / 20
动力,因我们而不同*

4A-09-30HB24

Eaton B-Line series horizontal bend, 4" H x 19.8750" W x 9" L, Aluminum, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-09-30HB24
UPC
781011153243
Product Length/Depth
19.875 in
Product Height
4 in
Product Width
9 in
Product Weight
4 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
30°
Radius
24 in

导出产品规格