下载文档 () / 20
动力,因我们而不同*

4A-09-60HB24

Eaton B-Line series horizontal bend, 4" H x 29.25" W x 9" L, Aluminum, 24" radius, 60° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-09-60HB24
UPC
781011153267
Product Length/Depth
29.25 in
Product Height
4 in
Product Width
9 in
Product Weight
7.883 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
60°
Radius
24 in

导出产品规格