下载文档 () / 20
动力,因我们而不同*

4A-09-60VO24

Eaton B-Line series vertical outside bend, 4" H x 25.2850" W x 9" L, Aluminum, 24" radius, 60° angle

常用规格

Product Name
Eaton B-Line series vertical outside bend
Catalog Number
4A-09-60VO24
UPC
781011153694
Product Length/Depth
25.285 in
Product Height
4 in
Product Width
9 in
Product Weight
7.384 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Type
Series 2-5 vertical outside bend
Angle
60°
Radius
24 in

导出产品规格