下载文档 () / 20
动力,因我们而不同*

4A-09-90HB48

Eaton B-Line series horizontal bend, 4" H x 55.5625" W x 9" L, Aluminum, 48" radius, 90° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-09-90HB48
UPC
781011153342
Product Length/Depth
55.5625 in
Product Height
4 in
Product Width
9 in
Product Weight
17.774 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
48 in

导出产品规格