下载文档 () / 20
动力,因我们而不同*

4A-12-24-HX12

Eaton B-Line series horizontal cross, 4.25" H x 54" W x 42" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
4A-12-24-HX12
UPC
781011083090
Product Length/Depth
54 in
Product Height
4.25 in
Product Width
42 in
Product Weight
11.06 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Type
Series 4 horizontal cross
Radius
12 in

导出产品规格