下载文档 () / 20
动力,因我们而不同*

4A-12-30HB48

Eaton B-Line series horizontal bend, 4" H x 32.6250" W x 12" L, Aluminum, 48" radius, 30° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-12-30HB48
UPC
781011154080
Product Length/Depth
32.625 in
Product Height
4 in
Product Width
12 in
Product Weight
7.919 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
30°
Radius
48 in

导出产品规格