下载文档 () / 20
动力,因我们而不同*

4A-12-45HB12

Eaton B-Line series horizontal bend, 4" H x 17.8750" W x 12" L, Aluminum, 12" radius, 45° angle, Horizontal bend

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-12-45HB12
UPC
781011154059
Product Length/Depth
17.875 in
Product Height
4 in
Product Width
12 in
Product Weight
5.304 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
12 in

导出产品规格