下载文档 () / 20
动力,因我们而不同*

4A-12-45VI24

Eaton B-Line series vertical inside bend, 4" H x 25.0530" W x 12" L, Aluminum, 24" radius, 45° angle

常用规格

Product Name
Eaton B-Line series vertical inside bend
Catalog Number
4A-12-45VI24
UPC
781011154394
Product Length/Depth
25.053 in
Product Height
4 in
Product Width
12 in
Product Weight
5.4 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Type
Series 2-5 vertical inside bend
Angle
45°
Radius
24 in

导出产品规格