下载文档 () / 20
动力,因我们而不同*

4A-12-HT36

Eaton B-Line series horizontal tee, 4" H x 45" W x 12" L, Aluminum, 36" radius

常用规格

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-12-HT36
UPC
781011154226
Product Length/Depth
45 in
Product Height
4 in
Product Width
12 in
Product Weight
31.461 lb
Certifications
UL Classified
CE
CSA

产品规格

Material
Aluminum
Type
Series 2-5 horizontal tee
Radius
36 in

导出产品规格