下载文档 () / 20
动力,因我们而不同*

4A-12-VT12

Eaton B-Line series vertical tee, 4" H x 15" W x 12" L, Aluminum, 12" radius

常用规格

Product Name
Eaton B-Line series vertical tee
Catalog Number
4A-12-VT12
UPC
781011154769
Product Length/Depth
15 in
Product Height
4 in
Product Width
12 in
Product Weight
10.5 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Type
Series 2-5 vertical tee down
Radius
12 in

导出产品规格