下载文档 () / 20
动力,因我们而不同*

4A-18-30-HT24

Eaton B-Line series horizontal tee, 4" H x 36" W x 18" L, Aluminum, 18" and 30" Tray " Widths, 24" radius, 30° angle

常用规格

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-18-30-HT24
UPC
781011083403
Product Length/Depth
36 in
Product Height
4 in
Product Width
18 in
Product Weight
27.27 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Special features
18" & 30" Tray widths
Type
Series 2-5 horizontal expanding tee
Angle
30°
Radius
24 in

导出产品规格