下载文档 () / 20
动力,因我们而不同*

4A-18-45HB36

Eaton B-Line series horizontal bend, 4" H x 37" W x 18" L, Aluminum, 36" radius, 45° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-18-45HB36
UPC
781011155087
Product Length/Depth
37 in
Product Height
4 in
Product Width
18 in
Product Weight
10.051 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
36 in

导出产品规格