下载文档 () / 20
动力,因我们而不同*

4A-18-90HB24

Eaton B-Line series horizontal bend, 4" H x 36.0625" W x 18" L, Aluminum, 24" radius, 90° angle, Horizontal bend

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-18-90HB24
UPC
781011155056
Product Length/Depth
36.0625 in
Product Height
4 in
Product Width
18 in
Product Weight
13.624 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
24 in

导出产品规格