下载文档 () / 20
动力,因我们而不同*

4A-18-HYR

Eaton B-Line series horizontal wye right, 4.25" H x 45.3750" W x 30.7933" L, Aluminum

常用规格

Product Name
Eaton B-Line series horizontal wye right
Catalog Number
4A-18-HYR
UPC
781011083632
Product Length/Depth
45.375 in
Product Height
4.25 in
Product Width
30.79329114 in
Product Weight
14.749 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Type
Series 4 right horizontal wye

导出产品规格