下载文档 () / 20
动力,因我们而不同*

4A-24-06-HT24

Eaton B-Line series horizontal tee, 4" H x 39" W x 24" L, Aluminum, 24" and 6" Tray " Widths, 24" radius

常用规格

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-24-06-HT24
UPC
781011083762
Product Length/Depth
39 in
Product Height
4 in
Product Width
24 in
Product Weight
20.927 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Special features
24" & 6" Tray widths
Type
Series 2-5 horizontal reducing tee
Radius
24 in

导出产品规格