下载文档 () / 20
动力,因我们而不同*

4A-24-12-HX12

Eaton B-Line series horizontal cross, 4" H x 54" W x 24" L, Aluminum, 24" and 12" Tray " Widths, 12" radius

常用规格

Product Name
Eaton B-Line series horizontal cross
Catalog Number
4A-24-12-HX12
UPC
781011125578
Product Length/Depth
54 in
Product Height
4 in
Product Width
24 in
Product Weight
21.6 lb
Certifications
CSA
CE
UL Classified

产品规格

Material
Aluminum
Special features
24" & 12" Tray widths
Type
Series 2-5 horizontal cross
Radius
12 in

导出产品规格