下载文档 () / 20
动力,因我们而不同*

4A-24-45HB24

Eaton B-Line series horizontal bend, 4" H x 30.6250" W x 24" L, Aluminum, 24" radius, 45° angle

常用规格

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-24-45HB24
UPC
781011155933
Product Length/Depth
30.625 in
Product Height
4 in
Product Width
24 in
Product Weight
9.048 lb
Certifications
CSA
UL Classified
CE

产品规格

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
45°
Radius
24 in

导出产品规格